| 9 Item(s) | | | | | | |
| | TEVA 20-2 | Weld flange | 1/2 in | 7,0 kW | 2,0 TR | |
| | TEVA 20-3 | Weld flange | 1/2 in | 10,5 kW | 3,0 TR | |
| | TEVA 20-5 | Weld flange | 1/2 in | 17,5 kW | 5,0 TR | |
| | TEVA 20-8 | Weld flange | 1/2 in | 30,0 kW | 8,6 TR | |
| | TEVA 20-12 | Weld flange | 1/2 in | 42,0 kW | 12,0 TR | |
| | TEVA 20-20 | Weld flange | 1/2 in | 70,0 kW | 20,0 TR | |
| | TEVA 85-33 | Weld flange | 3/4 in | 115,0 kW | 33,0 TR | |
| | TEVA 85-55 | Weld flange | 3/4 in | 195,0 kW | 56,0 TR | |
| | TEVA 85-85 | Weld flange | 3/4 in | 295,0 kW | 85,0 TR | |