| 18 Item(s) | | | | | | | |
| | PMFL 80-1 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFL 80-2 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFL 80-3 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFL 80-4 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFL 80-5 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFL 80-6 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFL 80-7 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFL 125 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | II | |
| | PMFL 200 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | II | |
| | PMFL 300 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | II | |
| | PMFLE 80-1 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFLE 80-3 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFLE 80-4 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFLE 80-5 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |
| | PMFLE 80-6 | -60 - 120 °C | 28,0 bar | Blanking plug , Flange bolts , Flange gaskets , Pilot connect | I | Art. 3, par. 3 | |