Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

LLG 185-1550, liquid level glass

Ascending Order28 Item(s)
select
select
select
select
>2512+049
LLG 185Welding nipples --10 - 100 °C 25,0 bar
>2512+050
LLG 335Welding nipples --10 - 100 °C 25,0 bar
>2512+051
LLG 590Welding nipples LLG 185 + LLG 335 -10 - 100 °C 25,0 bar
>2512+052
LLG 740Welding nipples 1 back and 2 front -10 - 100 °C 25,0 bar
>2512+053
LLG 995Welding nipples LLG 185 + LLG 740 -10 - 100 °C 25,0 bar
>2512+054
LLG 1145Welding nipples LLG 335 + LLG 740 -10 - 100 °C 25,0 bar
>2512+055
LLG 1550Welding nipples LLG 740 + LLG 740 -10 - 100 °C 25,0 bar
>2512+056
LLG 185 SSNV-ST --10 - 100 °C 25,0 bar
>2512+057
LLG 335 SSNV-ST --10 - 100 °C 25,0 bar
>2512+058
LLG 590 SSNV-ST LLG 185 + LLG 335 -10 - 100 °C 25,0 bar
>2512+059
LLG 740 SSNV-ST 1 back and 2 front -10 - 100 °C 25,0 bar
>2512+060
LLG 995 SSNV-ST LLG 185 + LLG 740 -10 - 100 °C 25,0 bar
>2512+061
LLG 1145 SSNV-ST LLG 335 + LLG 740 -10 - 100 °C 25,0 bar
>2512+062
LLG 1550 SSNV-ST LLG 740 + LLG 740 -10 - 100 °C 25,0 bar
>2512+066
LLG 185 SFSNV-ST and Sight adapter --50 - 30 °C 25,0 bar
12