| 35 Item(s) | | | | | | | | | | | | |
| | HFI 040 | EN 10220 | Butt weld | 100 mm | Butt weld | 50,0 mm | 40,00 mm | CFC , HCFC , HFC , R717 | 400,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 050 | EN 10220 | Butt weld | 100 mm | Butt weld | 50,0 mm | 50,00 mm | CFC , HCFC , HFC , R717 | 800,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 060 | EN 10220 | Butt weld | 100 mm | Butt weld | 50,0 mm | 60,00 mm | CFC , HCFC , HFC , R717 | 1.200,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 050 | EN 10220 | Butt weld | 150 mm | Butt weld | 50,0 mm | 50,00 mm | CFC , HCFC , HFC , R717 | 800,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 060 | EN 10220 | Butt weld | 150 mm | Butt weld | 50,0 mm | 60,00 mm | CFC , HCFC , HFC , R717 | 1.200,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 040 | ASME B 36.10M SCHEDULE 40 | Butt weld | 100 mm | Butt weld | 50,0 mm | 40,00 mm | CFC , HCFC , HFC , R717 | 400,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 050 | ASME B 36.10M SCHEDULE 40 | Butt weld | 100 mm | Butt weld | 50,0 mm | 50,00 mm | CFC , HCFC , HFC , R717 | 800,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 060 | ASME B 36.10M SCHEDULE 40 | Butt weld | 100 mm | Butt weld | 50,0 mm | 60,00 mm | CFC , HCFC , HFC , R717 | 1.200,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 050 | ASME B 36.10M SCHEDULE 40 | Butt weld | 150 mm | Butt weld | 50,0 mm | 50,00 mm | CFC , HCFC , HFC , R717 | 800,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 060 | ASME B 36.10M SCHEDULE 40 | Butt weld | 150 mm | Butt weld | 50,0 mm | 60,00 mm | CFC , HCFC , HFC , R717 | 1.200,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 040 F | EN 10220 , EN 1092-1 | Flange | 100 mm | Butt weld | 50,0 mm | 40,00 mm | CFC , HCFC , HFC , R717 | 400,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 050 F | EN 10220 , EN 1092-1 | Flange | 100 mm | Butt weld | 50,0 mm | 50,00 mm | CFC , HCFC , HFC , R717 | 800,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 060 F | EN 10220 , EN 1092-1 | Flange | 100 mm | Butt weld | 50,0 mm | 60,00 mm | CFC , HCFC , HFC , R717 | 1.200,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 050 F | EN 10220 , EN 1092-1 | Flange | 150 mm | Butt weld | 50,0 mm | 50,00 mm | CFC , HCFC , HFC , R717 | 800,0 kW | -50 - 80 °C | 25,0 bar | |
| | HFI 060 F | EN 10220 , EN 1092-1 | Flange | 150 mm | Butt weld | 50,0 mm | 60,00 mm | CFC , HCFC , HFC , R717 | 1.200,0 kW | -50 - 80 °C | 25,0 bar | |