Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ICF 40-6, DN 40

Connection: DN 40. Number of module ports: 6
Ascending Order10 Item(s)
select
select
select
select
select
select
select
>027L4016
ICF40-6-1BEN 10220 Butt weld 40 mm P2-P5-P7-P10 ICFS 25 ICFF 25 ICFE 25 ICFB 25 ICFR 25B ICFS 25
>027L4017
ICF40-6-1BANSI B 16.11 Socket weld 40 mm P2-P4-P5-P7-P9-P10 ICFS 25 ICFF 25 ICFE 25 ICFB 25 ICFR 25B ICFS 25
>027L4034
ICF40-6-3BEN 10220 Butt weld 40 mm P2-P5-P7-P10 ICFS 25 ICFF 25 ICFE 25 ICFC 25 ICFR 25B ICFS 25
>027L4035
ICF40-6-3BANSI B 16.11 Socket weld 40 mm P2-P4-P5-P7-P9-P10 ICFS 25 ICFF 25 ICFE 25 ICFC 25 ICFR 25B ICFS 25
>027L4052
ICF40-6-5BEN 10220 Butt weld 40 mm P2-P5-P7-P10 ICFS 25 ICFF 25 ICFE 25 ICFB 25 ICM 25-B ICFS 25
>027L4053
ICF40-6-5BANSI B 16.11 Socket weld 40 mm P2-P4-P5-P7-P9-P10 ICFS 25 ICFF 25 ICFE 25 ICFB 25 ICM 25-B ICFS 25
>027L4130
ICF40-6-15BEN 10220 Butt weld 40 mm P2-P5-P7-P10 ICFS 25 ICFF 25 ICFE 25 ICFC 25 ICFW ICFR 25B
>027L4131
ICF40-6-15BANSI B 16.11 Socket weld 40 mm P2-P4-P5-P7-P9-P10 ICFS 25 ICFF 25 ICFE 25 ICFC 25 ICFW ICFR 25B
>027L4132
ICF40-6-5AANSI B 16.11 Socket weld 40 mm P2-P4-P5-P7-P9-P10 ICFS 25 ICFF 25 ICFE 25 ICFB 25 ICM 25-A ICFS 25
>027L4148
ICF40-6-5AEN10220 Butt weld 40 mm -ICFS 25 ICFF 25 ICFE 25 ICFB 25 ICM 25-A ICFS 25