Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation

DML Eliminator, face seal connections

Optimized for HFC refrigerants and polyolester (POE) or polyalkyl glycol (PAG) oils. 100% 3Å Molecular Sieve. Temperature range: -40°C - +70°C.
Ascending Order12 Item(s)
select
select
select
select
select
select
>023Z0245
DML 163FSHCFC/HFC3/8 in3/8 in16 cu.in.3,12 g0,110 oz
>023Z0246
DML 164FSHCFC/HFC1/2 in1/2 in16 cu.in.3,12 g0,110 oz
>023Z0247
DML 303FSHCFC/HFC3/8 in3/8 in30 cu.in.6,40 g0,226 oz
>023Z0248
DML 304FSHCFC/HFC1/2 in1/2 in30 cu.in.6,40 g0,226 oz
>023Z0264
DML 305FSHCFC/HFC5/8 in5/8 in30 cu.in.6,40 g0,226 oz
>023Z3222
DML 305FSHCFC/HFC5/8 in5/8 in30 cu.in.6,40 g0,226 oz
>023Z3245
DML 163FSHCFC/HFC3/8 in3/8 in16 cu.in.3,12 g0,110 oz
>023Z3246
DML 164FSHCFC/HFC1/2 in1/2 in16 cu.in.3,12 g0,110 oz
>023Z3247
DML 303FSHCFC/HFC3/8 in3/8 in30 cu.in.6,40 g0,226 oz
>023Z3248
DML 304FSHCFC/HFC1/2 in1/2 in30 cu.in.6,40 g0,226 oz
>023Z5133
DML 083FSHCFC/HFC3/8 in3/8 in08 cu.in.1,36 g0,048 oz
>023Z5135
DML 165FSHCFC/HFC5/8 in5/8 in16 cu.in.3,12 g0,110 oz