Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SGN, flare internal x flare external connections

With colour indicator for moisture content in refrigerant. For HFC and HCFC refrigerants. Ambient temperature: -50°C - +80°C. Max. working pressure: 35 bar
Ascending Order12 Item(s)
select
select
select
select
select
select
>014-0124
SGN 1010 mm 3/8 in 10 mm 3/8 in Industrial pack
>014-0137
SGN 66 mm 1/4 in 6 mm 1/4 in Multi pack
>014-0138
SGN 1010 mm 3/8 in 10 mm 3/8 in Multi pack
>014-0139
SGN 1212 mm 1/2 in 12 mm 1/2 in Multi pack
>014-0171
SGN 66 mm 1/4 in 6 mm 1/4 in Multi pack
>014-0172
SGN 1010 mm 3/8 in 10 mm 3/8 in Multi pack
>014-0173
SGN 1212 mm 1/2 in 12 mm 1/2 in Multi pack
>014-017366
SGN 1212 mm 1/2 in 12 mm 1/2 in Multi pack
>014-0174
SGN 1616 mm 5/8 in 16 mm 5/8 in Multi pack
>014-017466
SGN 1616 mm 5/8 in 16 mm 5/8 in Multi pack
>014-0175
SGN 1919 mm 3/4 in 19 mm 3/4 in Multi pack
>014-1131
SGN 66 mm 1/4 in 6 mm 1/4 in Industrial pack