Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SGN, ODF solder x solder connections

With colour indicator for moisture content in refrigerant. For HFC and HCFC refrigerants. Ambient temperature: -50°C - +80°C. Max. working pressure: 35 bar
Ascending Order32 Item(s)
select
select
select
select
select
select
>014-0117
SGN 12s-1/2 in -1/2 in Industrial pack
>014-0142
SGN 6s-1/4 in -1/4 in Multi pack
>014-0143
SGN 10s-3/8 in -3/8 in Multi pack
>014-0144
SGN 12s-1/2 in -1/2 in Multi pack
>014-0145
SGN 16s16 mm 5/8 in 16 mm 5/8 in Multi pack
>014-0147
SGN 22s22 mm 7/8 in 22 mm 7/8 in Multi pack
>014-0148
SGN 6s-1/4 in -1/4 in Industrial pack
>014-0153
SGN 12s-1/2 in -1/2 in Multi pack
>014-0181
SGN 6s-1/4 in -1/4 in Multi pack
>014-0182
SGN 10s-3/8 in -3/8 in Multi pack
>014-018266
SGN 10s-3/8 in -3/8 in Multi pack
>014-0183
SGN 12s-1/2 in -1/2 in Multi pack
>014-018366
SGN 12s-1/2 in -1/2 in Multi pack
>014-0184
SGN 16s16 mm 5/8 in 16 mm 5/8 in Multi pack
>014-018466
SGN 16s16 mm 5/8 in 16 mm 5/8 in Multi pack
123