Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SGN, ODF solder x ODM solder connections

With colour indicator for moisture content in refrigerant. For HFC and HCFC refrigerants. Ambient temperature: -50°C - +80°C. Max. working pressure: 35 bar
Ascending Order14 Item(s)
select
select
select
select
select
select
>014-0151
SGN 6s-1/4 in -1/4 in Multi pack
>014-0152
SGN 10s-3/8 in -3/8 in Multi pack
>014-0201
SGN 6s-1/4 in -1/4 in Multi pack
>014-0202
SGN 10s-3/8 in -3/8 in Multi pack
>014-0203
SGN 12s-1/2 in -1/2 in Multi pack
>014-0204
SGN 16s16 mm 5/8 in 16 mm 5/8 in Multi pack
>014-0206
SGN 22s22 mm 7/8 in 22 mm 7/8 in Multi pack
>014-0262
SGN 10s-3/8 in -3/8 in Multi pack
>014-1007
SGN 1012 mm --3/8 in Multi pack
>014-1102
SGN 10s-3/8 in -3/8 in Multi pack
>014-1202
SGN 10s-3/8 in -3/8 in Industrial pack
>014-1203
SGN 12s-1/2 in -1/2 in Industrial pack
>014-1204
SGN 16s16 mm 5/8 in 16 mm 5/8 in Industrial pack
>014-1213
SGN 16s16 mm 5/8 in 16 mm 5/8 in Multi pack