Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SGI, flare x flare connections

With colour indicator for moisture content in refrigerant. For HCFC and CFC refrigerants. Ambient temperature: -50°C - +80°C. Max. working pressure: 35 bar.
Ascending Order12 Item(s)
select
select
select
select
select
>014-0007
SGI 66 mm 1/4 in 6 mm 1/4 in
>014-0008
SGI 1010 mm 3/8 in 10 mm 3/8 in
>014-0012
SGI 66 mm 1/4 in 6 mm 1/4 in
>014-0016
SGI 1010 mm 3/8 in 10 mm 3/8 in
>014-001666
SGI 1010 mm 3/8 in 10 mm 3/8 in
>014-0017
SGI 1616 mm 5/8 in 16 mm 5/8 in
>014-0018
SGI 1919 mm 3/4 in 19 mm 3/4 in
>014-0020
SGI 1212 mm 1/2 in 12 mm 1/2 in
>014-002066
SGI 1212 mm 1/2 in 12 mm 1/2 in
>014-0024
SGI 1616 mm 5/8 in 16 mm 5/8 in
>014-0028
SGI 1919 mm 3/4 in 19 mm 3/4 in
>014-0060
SGI 66 mm 1/4 in 6 mm 1/4 in