Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SGI, flare internal x flare external connections

With colour indicator for moisture content in refrigerant. For HCFC and CFC refrigerants. Ambient temperature: -50°C - +80°C. Max. working pressure: 35 bar.
Ascending Order11 Item(s)
select
select
select
select
select
>014-0021
SGI 66 mm 1/4 in 6 mm 1/4 in
>014-0022
SGI 1010 mm 3/8 in 10 mm 3/8 in
>014-002266
SGI 1010 mm 3/8 in 10 mm 3/8 in
>014-0025
SGI 1212 mm 1/2 in 12 mm 1/2 in
>014-002566
SGI 1212 mm 1/2 in 12 mm 1/2 in
>014-0026
SGI 1616 mm 5/8 in 16 mm 5/8 in
>014-0043
SGI 1919 mm 3/4 in 19 mm 3/4 in
>014-0063
SGI 66 mm 1/4 in 6 mm 1/4 in
>014-0075
SGI 1212 mm 1/2 in 12 mm 1/2 in
>014-0100
SGI 1010 mm 3/8 in 10 mm 3/8 in
>014-0265
SGI 1616 mm 5/8 in 16 mm 5/8 in