Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SGI, ODF solder x solder connections

With colour indicator for moisture content in refrigerant. For HCFC and CFC refrigerants. Ambient temperature: -50°C - +80°C. Max. working pressure: 35 bar.
Ascending Order25 Item(s)
select
select
select
select
select
>014-0034
SGI 6s-1/4 in -1/4 in
>014-003466
SGI 6s-1/4 in -1/4 in
>014-0035
SGI 10s-3/8 in -3/8 in
>014-003566
SGI 10s-3/8 in -3/8 in
>014-0036
SGI 12s-1/2 in -1/2 in
>014-003666
SGI 12s-1/2 in -1/2 in
>014-0039
SGI 22s22 mm 7/8 in 22 mm 7/8 in
>014-003966
SGI 22s22 mm 7/8 in 22 mm 7/8 in
>014-0040
SGI 6s6 mm -6 mm -
>014-0041
SGI 10s10 mm -10 mm -
>014-0042
SGI 12s12 mm -12 mm -
>014-0044
SGI 16s16 mm 5/8 in 16 mm 5/8 in
>014-004466
SGI 16s16 mm 5/8 in 16 mm 5/8 in
>014-0045
SGI 18s18 mm -18 mm -
>014-0047
SGI 19s19 mm 3/4 in 19 mm 3/4 in
12