Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SGH, ODF solder x solder connections

With colour indicator for moisture content in refrigerant. Ambient temperature: -50°C - +80°C. Max. working pressure: 46 bar.
Ascending Order14 Item(s)
select
select
select
select
select
>014-1090
SGH 6s-1/4 in -1/4 in
>014-1091
SGH 12s-1/2 in -1/2 in
>014-1092
SGH 10s-3/8 in -3/8 in
>014-1094
SGH 16s16 mm 5/8 in 16 mm 5/8 in
>014-1096
SGH 22s22 mm 7/8 in 22 mm 7/8 in
>014-1098
SGH 22s-1 1/8 in -1 1/8 in
>014-1394
SGH 16s16 mm 5/8 in 16 mm 5/8 in
>014-1396
SGH 22s22 mm 7/8 in 22 mm 7/8 in
>014-1691
SGH 12s-1/2 in -1/2 in
>014-1694
SGH 16s16 mm 5/8 in 16 mm 5/8 in
>014-1696
SGH 22s22 mm 7/8 in 22 mm 7/8 in
>014-1698
SGH 22s-1 1/8 in -1 1/8 in
>014-1796
SGH 22s22 mm 7/8 in 22 mm 7/8 in
>014-1894
SGH 16s16 mm 5/8 in 16 mm 5/8 in