Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DML Eliminator, copper solder connections

Optimized for HFC refrigerants and polyolester (POE) or polyalkyl glycol (PAG) oils. 100% 3Å Molecular Sieve. Temperature range: -40°C - +70°C.
Ascending Order58 Item(s)
select
select
select
select
select
select
select
>023Z0067
DML 303SCu -3/8 in -3/8 in 30 cu.in. -6,40 g
>023Z0068
DML 304SCu -1/2 in -1/2 in 30 cu.in. -6,40 g
>023Z0069
DML 305SCu -5/8 in -5/8 in 30 cu.in. -6,40 g
>023Z0070
DML 306SCu -3/4 in -3/4 in 30 cu.in. -6,40 g
>023Z0071
DML 307SCu -7/8 in -7/8 in 30 cu.in. -6,40 g
>023Z0072
DML 309SCu -1 1/8 in -1 1/8 in 30 cu.in. -6,40 g
>023Z0073
DML 607SCu -7/8 in -7/8 in 60 cu.in. -12,80 g
>023Z0074
DML 609SCu -1 1/8 in -1 1/8 in 60 cu.in. -12,80 g
>023Z0111
DML 414SCu -1/2 in -1/2 in 41 cu.in. -8,90 g
>023Z0112
DML 415SCu -5/8 in -5/8 in 41 cu.in. -8,90 g
>023Z0113
DML 417SCu -7/8 in -7/8 in 41 cu.in. -8,90 g
>023Z0114
DML 419SCu -1 1/8 in -1 1/8 in 41 cu.in. -8,90 g
>023Z0117
DML 757SCu -7/8 in -7/8 in 75 cu.in. -17,80 g
>023Z0118
DML 759SCu -1 1/8 in -1 1/8 in 75 cu.in. -17,80 g
>023Z0192
DML 419SCu -1 1/8 in -1 1/8 in 41 cu.in. -8,90 g
1234