Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DMB, ODF copperplated solder connections

Ascending Order25 Item(s)
select
select
select
select
select
select
select
>023Z1451
DMB 304SSteel Cu-plated 12 mm -12,0 mm -30 cu.in. -3,16 g
>023Z1453
DMB 164SSteel Cu-plated 12 mm -12,0 mm -16 cu.in. -1,29 g
>023Z1455
DMB 163SSteel Cu-plated 10 mm -10,0 mm -16 cu.in. -1,29 g
>023Z1457
DMB 084SSteel Cu-plated 12 mm -12,0 mm -08 cu.in. -0,96 g
>023Z1459
DMB 083SSteel Cu-plated 10 mm -10,0 mm -08 cu.in. -0,96 g
>023Z1461
DMB 082SSteel Cu-plated 6 mm -6,0 mm -08 cu.in. -0,96 g
>023Z1471
DMB 084SSteel Cu-plated -1/2 in -1/2 in 08 cu.in. -0,96 g
>023Z1472
DMB 083SSteel Cu-plated -3/8 in -3/8 in 08 cu.in. -0,96 g
>023Z1473
DMB 082SSteel Cu-plated -1/4 in -1/4 in 08 cu.in. -0,96 g
>023Z1474
DMB 165SSteel Cu-plated -5/8 in -5/8 in 16 cu.in. -1,29 g
>023Z1475
DMB 164SSteel Cu-plated -1/2 in -1/2 in 16 cu.in. -1,29 g
>023Z1476
DMB 163SSteel Cu-plated -3/8 in -3/8 in 16 cu.in. -1,29 g
>023Z1477
DMB 307SSteel Cu-plated -7/8 in -7/8 in 30 cu.in. -3,16 g
>023Z1478
DMB 305SSteel Cu-plated -5/8 in -5/8 in 30 cu.in. -3,16 g
>023Z1479
DMB 304SSteel Cu-plated -1/2 in -1/2 in 30 cu.in. -3,16 g
12