Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DMB, ODF copper solder connections

Ascending Order17 Item(s)
select
select
select
select
select
select
select
>023X1689
DMB 163SCu -3/8 in -3/8 in 16 cu.in. -1,29 g
>023Z1422
DMB 163SCu 10 mm -10,0 mm -16 cu.in. -1,29 g
>023Z1424
DMB 083SCu 10 mm -10,0 mm -08 cu.in. -0,96 g
>023Z1441
DMB 084SCu -1/2 in -1/2 in 08 cu.in. -0,96 g
>023Z1442
DMB 083SCu -3/8 in -3/8 in 08 cu.in. -0,96 g
>023Z1443
DMB 082SCu -1/4 in -1/4 in 08 cu.in. -0,96 g
>023Z1444
DMB 165SCu -5/8 in -5/8 in 16 cu.in. -1,29 g
>023Z1445
DMB 164SCu -1/2 in -1/2 in 16 cu.in. -1,29 g
>023Z1446
DMB 163SCu -3/8 in -3/8 in 16 cu.in. -1,29 g
>023Z1447
DMB 307SCu -7/8 in -7/8 in 30 cu.in. -3,16 g
>023Z1448
DMB 305SCu -5/8 in -5/8 in 30 cu.in. -3,16 g
>023Z1641
DMB 084SCu -1/2 in -1/2 in 08 cu.in. -0,96 g
>023Z1642
DMB 083SCu -3/8 in -3/8 in 08 cu.in. -0,96 g
>023Z1644
DMB 165SCu -5/8 in -5/8 in 16 cu.in. -1,29 g
>023Z1646
DMB 163SCu -3/8 in -3/8 in 16 cu.in. -1,29 g
12