Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCR, housing with top cover, steel connectors

Refrigerants CFC, HCFC and HFC. Temperature range: -40°C - +70°C.
Ascending Order38 Item(s)
select
select
select
select
select
>023U7050
DCR 0485HCFC , HFC 1/2 in 16,00 mm 5/8 in 1 Plug
>023U7051
DCR 0487HCFC , HFC 3/4 in 22,00 mm 7/8 in 1 Plug
>023U7052
DCR 0489HCFC , HFC 1 in 28,00 mm -1 Plug
>023U7053
DCR 0489HCFC , HFC 1 in -1 1/8 in 1 Plug
>023U7054
DCR 04811HCFC , HFC 1 1/4 in 35,00 mm 1 3/8 in 1 Plug
>023U7055
DCR 04813HCFC , HFC 1 1/2 in -1 5/8 in 1 Plug
>023U7056
DCR 04813HCFC , HFC 1 1/2 in 42,00 mm -1 Plug
>023U7057
DCR 048117HCFC , HFC 2 in 54,00 mm 2 1/8 in 1 Plug
>023U7058
DCR 0967HCFC , HFC 3/4 in 22,00 mm 7/8 in 2 Plug
>023U7059
DCR 0969HCFC , HFC 1 in 28,00 mm -2 Plug
>023U7060
DCR 0969HCFC , HFC 1 in -1 1/8 in 2 Plug
>023U7061
DCR 09611HCFC , HFC 1 1/4 in 35,00 mm 1 3/8 in 2 Plug
>023U7062
DCR 09613HCFC , HFC 1 1/2 in -1 5/8 in 2 Plug
>023U7063
DCR 09613HCFC , HFC 1 1/2 in 42,00 mm -2 Plug
>023U7064
DCR 09617HCFC , HFC 2 in 54,00 mm 2 1/8 in 2 Plug
123