Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCR, housing with top cover, copper connectors

Refrigerants CFC, HCFC and HFC. Temperature range: -40°C - +70°C.
Ascending Order39 Item(s)
select
select
select
select
select
select
>023U7077
DCR 0487sSHCFC , HFC 22,00 mm 7/8 in 1 -46,0 bar
>023U7078
DCR 0489sSHCFC , HFC -1 1/8 in 1 -46,0 bar
>023U7082
DCR 19213sSHCFC , HFC -1 5/8 in 4 Blank 46,0 bar
>023U7083
DCR 19211sSHCFC , HFC -1 3/8 in 4 Blank 46,0 bar
>023U7250
DCR 0485sSHCFC , HFC 16,00 mm 5/8 in 1 Plug 46,0 bar
>023U7251
DCR 0487sSHCFC , HFC 22,00 mm 7/8 in 1 Plug 46,0 bar
>023U7252
DCR 0489sSHCFC , HFC 28,00 mm -1 Plug 46,0 bar
>023U7253
DCR 0489sSHCFC , HFC -1 1/8 in 1 Plug 46,0 bar
>023U7254
DCR 04811sSHCFC , HFC 35,00 mm 1 3/8 in 1 Plug 46,0 bar
>023U7255
DCR 04813sSHCFC , HFC -1 5/8 in 1 Plug 46,0 bar
>023U7256
DCR 04813sSHCFC , HFC 42,00 mm -1 Plug 46,0 bar
>023U7257
DCR 04817sSHCFC , HFC 54,00 mm 2 1/8 in 1 Plug 46,0 bar
>023U7258
DCR 0967sSHCFC , HFC 22,00 mm 7/8 in 2 Plug 46,0 bar
>023U7259
DCR 0969sSHCFC , HFC 28,00 mm -2 Plug 46,0 bar
>023U7260
DCR 0969sSHCFC , HFC -1 1/8 in 2 Plug 46,0 bar
123