Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCR housing excl. top cover, steel connectors

Refrigerants CFC, HCFC and HFC. Temperature range: -40°C - +70°C.
Ascending Order42 Item(s)
select
select
select
select
select
select
>023Z9020
DCR 04835,00 mm 1 3/8 in 1 1/4 in 1 High Pressure
>023Z9050
DCR 04816,00 mm 5/8 in 1/2 in 1 Normal Pressure
>023Z9051
DCR 04822,00 mm 7/8 in 3/4 in 1 Normal Pressure
>023Z9052
DCR 04828,00 mm -1 in 1 Normal Pressure
>023Z9053
DCR 048-1 1/8 in 1 in 1 Normal Pressure
>023Z9054
DCR 04835,00 mm 1 3/8 in 1 1/4 in 1 Normal Pressure
>023Z9055
DCR 048-1 5/8 in 1 1/2 in 1 Normal Pressure
>023Z9056
DCR 04842,00 mm -1 1/2 in 1 Normal Pressure
>023Z9057
DCR 04854,00 mm 2 1/8 in 2 in 1 Normal Pressure
>023Z9058
DCR 09622,00 mm 7/8 in 3/4 in 2 Normal Pressure
>023Z9059
DCR 09628,00 mm -1 in 2 Normal Pressure
>023Z9060
DCR 096-1 1/8 in 1 in 2 Normal Pressure
>023Z9061
DCR 09635,00 mm 1 3/8 in 1 1/4 in 2 Normal Pressure
>023Z9062
DCR 096-1 5/8 in 1 1/2 in 2 Normal Pressure
>023Z9063
DCR 09642,00 mm -1 1/2 in 2 Normal Pressure
123