Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCR housing excl. top cover, copper connectors

Refrigerants CFC, HCFC and HFC. Temperature range: -40°C - +70°C.
Ascending Order32 Item(s)
select
select
select
select
select
>023U7281
DCRS-2 5/8 in -2 Normal Pressure
>023U7500
DCRS-1 5/8 in -3 Normal Pressure
>023Z9250
DCR 048S16,00 mm 5/8 in -1 Normal Pressure
>023Z9251
DCR 048S22,00 mm 7/8 in -1 Normal Pressure
>023Z9252
DCR 048S28,00 mm --1 Normal Pressure
>023Z9253
DCR 048S-1 1/8 in -1 Normal Pressure
>023Z9254
DCR 048S35,00 mm 1 3/8 in -1 Normal Pressure
>023Z9255
DCR 048S-1 5/8 in -1 Normal Pressure
>023Z9256
DCR 048S42,00 mm --1 Normal Pressure
>023Z9257
DCR 048S54,00 mm 2 1/8 in -1 Normal Pressure
>023Z9258
DCR 096S22,00 mm 7/8 in -2 Normal Pressure
>023Z9259
DCR 096S28,00 mm --2 Normal Pressure
>023Z9260
DCR 096S-1 1/8 in -2 Normal Pressure
>023Z9261
DCR 096S35,00 mm 1 3/8 in -2 Normal Pressure
>023Z9262
DCR 096S-1 5/8 in -2 Normal Pressure
123