| 28 Item(s) | | | | | | |
| | Spare part | Gasket for cover | Alco ADKS , Carly BCY , Catch All , Danfoss DCR , Henry V , Parker P , Sporlan C | Ø121.8 × Ø113.6 × 0.8 mm | Multi pack | |
| | Spare part | Gasket for cover | Carstel 441- , Danfoss DCR , Hansa GT | Ø115.5 × Ø107.5 × 1.6 mm | Multi pack | |
| | Spare part | Gasket for cover | Danfoss DCR , KMP K | Ø123.5 × Ø115.0 × 1.6 mm | Multi pack | |
| | Spare part | Gasket for cover | Danfoss DCR , Heavy duty , NH3 | Ø121.8 × Ø113.6 × 1.5 mm | Multi pack | |
| | Accessory | Cap | DCR | 3/8 in Face seal | Industrial pack | |
| | Accessory | Cap | DCR | 5/8 in Face seal | Industrial pack | |
| | Spare part | Core block holder, Type B | Blue DCR, 2 core | - | Single pack | |
| | Spare part | Core block holder, Type A | Blue DCR, 2 core | - | Single pack | |
| | Spare part | Core block holder, Type B | Blue DCR, 3 core | - | Single pack | |
| | Spare part | Gasket for cover | Carstel 441- , Danfoss DCR , Hansa GT | Ø115.5 × Ø107.5 × 1.6 mm | Multi pack | |
| | Spare part | Gasket for cover | Alco ADKS , Carly BCY , Catch All , Danfoss DCR , Henry V , Parker P , Sporlan C | Ø121.8 × Ø113.6 × 0.8 mm | Industrial pack | |
| | Spare part | Felt gasket | DCR | Ø95.5 X Ø78 X 2.0 mm | Multi pack | |
| | Spare part | Core Holder Service kit | Danfoss DCR | - | Single pack | |
| | Spare part | Felt gasket | DCR | Ø95.5 X Ø45.5 X 2.0 mm | Multi pack | |
| | Spare part | Spring for cover | DCR | Ø76.5 × Ø60.0 mm | Multi pack | |