Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCL Eliminator, face seal connections

Optimized for CFC and HCFC refrigerants and mineral or alkyl benzene oils. 80% 3Å Molecular Sieve with 20% activated alumina. Temperature range: -40°C - +70°C.
Ascending Order8 Item(s)
select
select
select
select
select
>023Z0185
DCL 415FS/4FSHCFC , HFC Steel -5/8 in -1/2 in 41 cu.in. -8,90 g
>023Z0217
DCL 303FSHCFC , HFC Steel -3/8 in -3/8 in 30 cu.in. -6,40 g
>023Z0218
DCL 305FSHCFC , HFC Steel -5/8 in -5/8 in 30 cu.in. -6,40 g
>023Z0219
DCL 163FSHCFC , HFC Steel -3/8 in -3/8 in 16 cu.in. -3,12 g
>023Z1322
DCL 084FSHCFC , HFC Steel -1/2 in -1/2 in 08 cu.in. -1,36 g
>023Z1323
DCL 083FSHCFC , HFC Steel -3/8 in -3/8 in 08 cu.in. -1,36 g
>023Z1330
DCL 165FSHCFC , HFC Steel -5/8 in -5/8 in 16 cu.in. -3,12 g
>023Z8094
DCL 164FSHCFC , HFC Steel -1/2 in -1/2 in 16 cu.in. -3,12 g