Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCL Eliminator, copperplated solder connections

Optimized for CFC and HCFC refrigerants and mineral or alkyl benzene oils. 80% 3Å Molecular Sieve with 20% activated alumina. Temperature range: -40°C - +70°C.
Ascending Order63 Item(s)
select
select
select
select
select
select
select
>023Z4500
DCL 032SSteel Cu-plated 6 mm -6,0 mm -03 cu.in. -0,58 g
>023Z4501
DCL 032SSteel Cu-plated -1/4 in -1/4 in 03 cu.in. -0,58 g
>023Z4502
DCL 032.5SSteel Cu-plated -5/16 in -5/16 in 03 cu.in. -0,58 g
>023Z4503
DCL 033SSteel Cu-plated 10 mm -10,0 mm -03 cu.in. -0,58 g
>023Z4504
DCL 033SSteel Cu-plated -3/8 in -3/8 in 03 cu.in. -0,58 g
>023Z4505
DCL 052SSteel Cu-plated 6 mm -6,0 mm -05 cu.in. -0,87 g
>023Z4506
DCL 052SSteel Cu-plated -1/4 in -1/4 in 05 cu.in. -0,87 g
>023Z4507
DCL 052.5SSteel Cu-plated -5/16 in -5/16 in 05 cu.in. -0,87 g
>023Z4508
DCL 053SSteel Cu-plated 10 mm -10,0 mm -05 cu.in. -0,87 g
>023Z4509
DCL 053SSteel Cu-plated -3/8 in -3/8 in 05 cu.in. -0,87 g
>023Z4510
DCL 082SSteel Cu-plated 6 mm -6,0 mm -08 cu.in. -1,36 g
>023Z4511
DCL 082SSteel Cu-plated -1/4 in -1/4 in 08 cu.in. -1,36 g
>023Z4512
DCL 082.5SSteel Cu-plated -5/16 in -5/16 in 08 cu.in. -1,36 g
>023Z4513
DCL 083SSteel Cu-plated 10 mm -10,0 mm -08 cu.in. -1,36 g
>023Z4514
DCL 083SSteel Cu-plated -3/8 in -3/8 in 08 cu.in. -1,36 g
12345