Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCL Eliminator, copper solder connections

Optimized for CFC and HCFC refrigerants and mineral or alkyl benzene oils. 80% 3Å Molecular Sieve with 20% activated alumina. Temperature range: -40°C - +70°C.
Ascending Order49 Item(s)
select
select
select
select
select
select
select
>023Z0026
DCL 163SCu -3/8 in -3/8 in 16 cu.in. -3,12 g
>023Z0030
DCL 303SCu -3/8 in -3/8 in 30 cu.in. -6,40 g
>023Z0031
DCL 304SCu -1/2 in -1/2 in 30 cu.in. -6,40 g
>023Z0032
DCL 305SCu -5/8 in -5/8 in 30 cu.in. -6,40 g
>023Z0033
DCL 306SCu -3/4 in -3/4 in 30 cu.in. -6,40 g
>023Z0034
DCL 307SCu -7/8 in -7/8 in 30 cu.in. -6,40 g
>023Z0035
DCL 309SCu -1 1/8 in -1 1/8 in 30 cu.in. -6,40 g
>023Z0036
DCL 607SCu -7/8 in -7/8 in 60 cu.in. -12,80 g
>023Z0037
DCL 609SCu -1 1/8 in -1 1/8 in 60 cu.in. -12,80 g
>023Z0104
DCL 414SCu -1/2 in -1/2 in 41 cu.in. -8,90 g
>023Z0105
DCL 415SCu -5/8 in -5/8 in 41 cu.in. -8,90 g
>023Z0106
DCL 417SCu -7/8 in -7/8 in 41 cu.in. -8,90 g
>023Z0107
DCL 419SCu -1 1/8 in -1 1/8 in 41 cu.in. -8,90 g
>023Z0115
DCL 757SCu -7/8 in -7/8 in 75 cu.in. -17,80 g
>023Z0116
DCL 759SCu -1 1/8 in -1 1/8 in 75 cu.in. -17,80 g
1234