| 12 Item(s) | | | | | | | | | | |
| | DCB 084 | Steel | 12 mm | 1/2 in | 12,0 mm | 1/2 in | 08 cu.in. | - | 0,96 g | |
| | DCB 083 | Steel | 10 mm | 3/8 in | 10,0 mm | 3/8 in | 08 cu.in. | - | 0,96 g | |
| | DCB 082 | Steel | 6 mm | 1/4 in | 6,0 mm | 1/4 in | 08 cu.in. | - | 0,96 g | |
| | DCB 165 | Steel | 16 mm | 5/8 in | 16,0 mm | 5/8 in | 16 cu.in. | - | 1,29 g | |
| | DCB 165 | Steel | 16 mm | 5/8 in | 16,0 mm | 5/8 in | 16 cu.in. | - | 1,29 g | |
| | DCB 165 | Steel | 16 mm | 5/8 in | 16,0 mm | 5/8 in | 16 cu.in. | - | 1,29 g | |
| | DCB 164 | Steel | 12 mm | 1/2 in | 12,0 mm | 1/2 in | 16 cu.in. | - | 1,29 g | |
| | DCB 163 | Steel | 10 mm | 3/8 in | 10,0 mm | 3/8 in | 16 cu.in. | - | 1,29 g | |
| | DCB 162 | Steel | 6 mm | 1/4 in | 6,0 mm | 1/4 in | 16 cu.in. | - | 1,29 g | |
| | DCB 305 | Steel | 16 mm | 5/8 in | 16,0 mm | 5/8 in | 30 cu.in. | - | 3,16 g | |
| | DCB 304 | Steel | 12 mm | 1/2 in | 12,0 mm | 1/2 in | 30 cu.in. | - | 3,16 g | |
| | DCB 303 | Steel | 10 mm | 3/8 in | 10,0 mm | 3/8 in | 30 cu.in. | - | 3,16 g | |