Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCB, ODF copperplated solder connections

Ascending Order14 Item(s)
select
select
select
select
select
select
select
>023Z1452
DCB 164SSteel Cu-plated 12 mm -12,0 mm -16 cu.in. -1,29 g
>023Z1454
DCB 163SSteel Cu-plated 10 mm -10,0 mm -16 cu.in. -1,29 g
>023Z1458
DCB 083SSteel Cu-plated 10 mm -10,0 mm -08 cu.in. -0,96 g
>023Z1462
DCB 084SSteel Cu-plated -1/2 in -1/2 in 08 cu.in. -0,96 g
>023Z1463
DCB 083SSteel Cu-plated -3/8 in -3/8 in 08 cu.in. -0,96 g
>023Z1464
DCB 082SSteel Cu-plated -1/4 in -1/4 in 08 cu.in. -0,96 g
>023Z1465
DCB 165SSteel Cu-plated -5/8 in -5/8 in 16 cu.in. -1,29 g
>023Z1466
DCB 164SSteel Cu-plated -1/2 in -1/2 in 16 cu.in. -1,29 g
>023Z1467
DCB 163SSteel Cu-plated -3/8 in -3/8 in 16 cu.in. -1,29 g
>023Z1468
DCB 307SSteel Cu-plated -7/8 in -7/8 in 30 cu.in. -3,16 g
>023Z1469
DCB 305SSteel Cu-plated -5/8 in -5/8 in 30 cu.in. -3,16 g
>023Z1470
DCB 304SSteel Cu-plated -1/2 in -1/2 in 30 cu.in. -3,16 g
>023Z1665
DCB 165SSteel Cu-plated -5/8 in -5/8 in 16 cu.in. -1,29 g
>023Z1666
DCB 164SSteel Cu-plated -1/2 in -1/2 in 16 cu.in. -1,29 g