Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DCB, ODF copper solder connections

Ascending Order10 Item(s)
select
select
select
select
select
>023Z1432
DCB 084SCu -1/2 in -1/2 in 08 cu.in. -0,96 g
>023Z1433
DCB 083SCu -3/8 in -3/8 in 08 cu.in. -0,96 g
>023Z1434
DCB 082SCu -1/4 in -1/4 in 08 cu.in. -0,96 g
>023Z1435
DCB 165SCu -5/8 in -5/8 in 16 cu.in. -1,29 g
>023Z1436
DCB 164SCu -1/2 in -1/2 in 16 cu.in. -1,29 g
>023Z1437
DCB 163SCu -3/8 in -3/8 in 16 cu.in. -1,29 g
>023Z1438
DCB 307SCu -7/8 in -7/8 in 30 cu.in. -3,16 g
>023Z1439
DCB 305SCu -5/8 in -5/8 in 30 cu.in. -3,16 g
>023Z1440
DCB 304SCu -1/2 in -1/2 in 30 cu.in. -3,16 g
>023Z1636
DCB 164SCu -1/2 in -1/2 in 16 cu.in. -1,29 g