| 4 Item(s) | | | | | | | | | | |
| | DAS 083VV | Steel | 10 mm | 3/8 in | 10,0 mm | 3/8 in | 08 cu.in. | - | 3,80 g | |
| | DAS 084VV | Steel | 12 mm | 1/2 in | 12,0 mm | 1/2 in | 08 cu.in. | - | 3,80 g | |
| | DAS 164VV | Steel | 12 mm | 1/2 in | 12,0 mm | 1/2 in | 16 cu.in. | - | 8,60 g | |
| | DAS 165VV | Steel | 16 mm | 5/8 in | 16,0 mm | 5/8 in | 16 cu.in. | - | 8,60 g | |