Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DAS, copper solder connections

Ascending Order16 Item(s)
select
select
select
select
select
>023Z1003
DAS 083SVVCu Solder, ODF 3/8 in Solder, ODF 3/8 in 08 cu.in. -3,80 g
>023Z1004
DAS 084SVVCu Solder, ODF 1/2 in Solder, ODF 1/2 in 08 cu.in. -3,80 g
>023Z1005
DAS 085SVVCu Solder, ODF 5/8 in Solder, ODF 5/8 in 08 cu.in. -3,80 g
>023Z1006
DAS 086SVVCu Solder, ODF 3/4 in Solder, ODF 3/4 in 08 cu.in. -3,80 g
>023Z1009
DAS 164SVVCu Solder, ODF 1/2 in Solder, ODF 1/2 in 16 cu.in. -8,60 g
>023Z1010
DAS 165SVVCu Solder, ODF 5/8 in Solder, ODF 5/8 in 16 cu.in. -8,60 g
>023Z1011
DAS 166SVVCu Solder, ODF 3/4 in Solder, ODF 3/4 in 16 cu.in. -8,60 g
>023Z1012
DAS 167SVVCu Solder, ODF 7/8 in Solder, ODF 7/8 in 16 cu.in. -8,60 g
>023Z1013
DAS 305SVVCu Solder, ODF 5/8 in Solder, ODF 5/8 in 30 cu.in. -18,20 g
>023Z1014
DAS 306SVVCu Solder, ODF 3/4 in Solder, ODF 3/4 in 30 cu.in. -18,20 g
>023Z1015
DAS 307SVVCu Solder, ODF 7/8 in Solder, ODF 7/8 in 30 cu.in. -18,20 g
>023Z1016
DAS 309SVVCu Solder, ODF 1 1/8 in Solder, ODF 1 1/8 in 30 cu.in. -18,20 g
>023Z1017
DAS 417SVVCu Solder, ODF 7/8 in Solder, ODF 7/8 in 41 cu.in. -24,30 g
>023Z1018
DAS 419SVVCu Solder, ODF 1 1/8 in Solder, ODF 1 1/8 in 41 cu.in. -24,30 g
>023Z1019
DAS 607SVVCu Solder, ODF 7/8 in Solder, ODF 7/8 in 60 cu.in. -36,50 g
12