Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KVS 42

Ascending Order17 Item(s)
select
select
select
select
select
select
select
>034G2050
KVS 4240,40 kW 29,30 kW -1 1/8 in -1 1/8 in 34,0 bar
>034G2051
KVS 4240,40 kW 29,30 kW -1 3/8 in -1 3/8 in 34,0 bar
>034G2052
KVS 4240,40 kW 29,30 kW -1 5/8 in -1 5/8 in 34,0 bar
>034G2055
KVS 4240,40 kW 29,30 kW -1 1/8 in -1 1/8 in 34,0 bar
>034G2056
KVS 4240,40 kW 29,30 kW -1 3/8 in -1 3/8 in 34,0 bar
>034G2057
KVS 4240,40 kW 29,30 kW -1 5/8 in -1 5/8 in 34,0 bar
>034G2058
KVS 4240,40 kW 29,30 kW -7/8 in -7/8 in 34,0 bar
>034G2059
KVS 4240,40 kW 29,30 kW -7/8 in -7/8 in 34,0 bar
>034G2066
KVS 4240,40 kW 29,30 kW -7/8 in -7/8 in 34,0 bar
>034G2850
KVS 4240,40 kW 29,30 kW -1 1/8 in -1 1/8 in 34,0 bar
>034G2851
KVS 4240,40 kW 29,30 kW -1 3/8 in -1 3/8 in 34,0 bar
>034G2852
KVS 4240,40 kW 29,30 kW -1 5/8 in -1 5/8 in 34,0 bar
>034G2858
KVS 4240,40 kW 29,30 kW -7/8 in -7/8 in 34,0 bar
>034G3050
KVS 5455,50 kW 40,30 kW -1 5/8 in -1 5/8 in 34,0 bar
>034G3051
KVS 5455,50 kW 40,30 kW 54 mm 2 1/8 in 54 mm 2 1/8 in 34,0 bar
12