| 5 Item(s) | | | | | | | | | | | |
| | ICMTS 20 A33 | High press. exp. motor valve | EN 10220 | Butt weld | 25 mm | Butt weld | 25,0 mm | 0,20 | 90 bar | 140,0 bar | |
| | ICMTS 20A | High press. exp. motor valve | EN 10220 | Butt weld | 25 mm | Butt weld | 25,0 mm | 0,60 | 90 bar | 140,0 bar | |
| | ICMTS 20B | High press. exp. motor valve | EN 10220 | Butt weld | 25 mm | Butt weld | 25,0 mm | 2,40 | 90 bar | 140,0 bar | |
| | ICMTS 20C | High press. exp. motor valve | EN 10220 | Butt weld | 25 mm | Butt weld | 25,0 mm | 4,60 | 90 bar | 140,0 bar | |
| | ICMTS 20B66 | High press. exp. motor valve | EN 10220 | Butt weld | 25 mm | Butt weld | 25,0 mm | 1,60 | 90 bar | 140,0 bar | |