| 12 Item(s) | | | | | | | | | | | |
| | ETS 6 - 10 | 7,94 mm | 1,80 kW | 2,00 kW | 2,70 kW | 3,1 kW | 1,00 mm | Bi-flow | 35 bar | 45,0 bar | |
| | ETS 6 - 10 | 7,94 mm | 1,80 kW | 2,00 kW | 2,70 kW | 3,1 kW | 1,00 mm | Bi-flow | 35 bar | 45,0 bar | |
| | ETS 6 - 14 | 7,94 mm | 4,10 kW | 4,50 kW | 5,90 kW | 6,8 kW | 1,40 mm | Bi-flow | 35 bar | 45,0 bar | |
| | ETS 6 - 14 | 7,94 mm | 4,10 kW | 4,50 kW | 5,90 kW | 6,8 kW | 1,40 mm | Bi-flow | 35 bar | 45,0 bar | |
| | ETS 6 - 18 | 6,35 mm | 7,30 kW | 8,10 kW | 10,60 kW | 12,1 kW | 1,80 mm | Bi-flow | 35 bar | 45,0 bar | |
| | ETS 6 - 18 | 6,35 mm | 7,30 kW | 8,10 kW | 10,60 kW | 12,1 kW | 1,80 mm | Bi-flow | 35 bar | 45,0 bar | |
| | ETS 6 - 25 | 7,94 mm | 13,80 kW | 15,30 kW | 20,10 kW | 23,0 kW | 2,50 mm | Bi-flow | 35 bar | 45,0 bar | |
| | ETS 6 - 25 | 7,94 mm | 13,80 kW | 15,30 kW | 20,10 kW | 23,0 kW | 2,50 mm | Bi-flow | 35 bar | 45,0 bar | |
| | ETS 6 - 30 | 7,94 mm | 18,90 kW | 20,90 kW | 27,50 kW | 31,5 kW | 3,00 mm | Bi-flow | 28 bar | 45,0 bar | |
| | ETS 6 - 30 | 7,94 mm | 18,90 kW | 20,90 kW | 27,50 kW | 31,5 kW | 3,00 mm | Bi-flow | 28 bar | 45,0 bar | |
| | ETS 6 - 32 | 7,94 mm | 20,30 kW | 22,50 kW | 29,60 kW | 33,9 kW | 3,20 mm | Bi-flow | 28 bar | 45,0 bar | |
| | ETS 6 - 32 | 7,94 mm | 20,30 kW | 22,50 kW | 29,60 kW | 33,9 kW | 3,20 mm | Bi-flow | 28 bar | 45,0 bar | |