| 45 Item(s) | | | | | | | | | |
| | ETS 100B | Solder, ODF | - | 1 1/8 in | - | 1 1/8 in | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | - | 1 1/8 in | - | 1 3/8 in | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | - | 1 1/8 in | - | 1 5/8 in | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | - | 1 3/8 in | - | 1 3/8 in | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | - | 1 3/8 in | - | 1 5/8 in | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | - | 1 5/8 in | - | 1 5/8 in | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | - | 1 1/8 in | - | 1 1/8 in | Yes | 316,50 kW | |
| | ETS 100B | Solder, ODF | - | 1 3/8 in | - | 1 3/8 in | Yes | 316,50 kW | |
| | ETS 100B | Solder, ODF | - | 1 1/8 in | - | 1 3/8 in | No | 316,50 kW | |
| | ETS 100 | Solder, ODF | - | 1 1/8 in | - | 1 1/8 in | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | 28 mm | - | 28 mm | - | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | 28 mm | - | 35 mm | - | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | 28 mm | - | 42 mm | - | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | 35 mm | - | 35 mm | - | No | 316,50 kW | |
| | ETS 100B | Solder, ODF | 35 mm | - | 42 mm | - | No | 316,50 kW | |