Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ETS 250 / ETS 400

Ascending Order9 Item(s)
select
select
select
select
select
select
>034G2000
ETS 250Solder, ODF -1 1/8 in -1 1/8 in Yes 874,00 kW
>034G2001
ETS 250Solder, ODF -1 3/8 in -1 3/8 in Yes 874,00 kW
>034G2002
ETS 250Solder, ODF -1 5/8 in -1 5/8 in Yes 874,00 kW
>034G2600
ETS 250Solder, ODF -1 1/8 in -1 1/8 in Yes 874,00 kW
>034G2601
ETS 250Solder, ODF -1 3/8 in -1 3/8 in Yes 874,00 kW
>034G2602
ETS 250Solder, ODF -1 5/8 in -1 5/8 in Yes 874,00 kW
>034G3000
ETS 400Solder, ODF -1 5/8 in -1 5/8 in Yes 1.394,00 kW
>034G3500
ETS 400Solder, ODF -1 5/8 in -1 5/8 in Yes 1.394,00 kW
>034G3501
ETS 400Solder, ODF 54 mm 2 1/8 in 54 mm 2 1/8 in Yes 1.394,00 kW