Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SKV, VKV and AKV, Electronic Expansion Valves, for fluorinated refrigerants (incl. R410A)

Refrigerants: R22, R134a, R404A, R407C, R410A Max. working pressure: 42 bar/ 610 psigMedium temperature range: -30 - +120°CAmbient temperature range: -30 - +60°C
Ascending Order8 Item(s)
select
select
select
select
select
select
>061L4110
SKVR410A / R407C / R22 / R404A / R134a 1.6 mm 7.94 mm 0.09 m³/h 10.3 KW 12.1 KW 42.0 bar
>061L4115
VKVR410A / R407C / R22 / R404A / R134a 2.5 mm 7.94 mm 0.15 m³/h 18.5 KW 21.8 KW 42.0 bar
>061L4116
VKVR410A / R407C / R22 / R404A / R134a 3 mm 7.94 mm 0.21 m³/h 24.7 KW 29.1 KW 42.0 bar
>061L4117
AKVR410A / R407C / R22 / R404A / R134a 5.5 mm 15.88 mm 0.69 m³/h 83.4 KW 98.1 KW 42.0 bar
>061L4120
SKVR410A / R407C / R22 / R404A / R134a 1.6 mm 7.94 mm 0.07 m³/h 8.2 KW 9.7 KW 42.0 bar
>061L4121
SKVR410A / R407C / R22 / R404A / R134a 1.6 mm 7.94 mm 0.06 m³/h 7.2 KW 8.5 KW 42.0 bar
>061L4122
VKVR410A / R407C / R22 / R404A / R134a 2 mm 7.94 mm 0.10 m³/h 12.4 KW 14.5 KW 42.0 bar
>061L4123
VKVR410A / R407C / R22 / R404A / R134a 3.2 mm 9.52 mm 0.24 m³/h 28.8 KW 33.9 KW 42.0 bar