Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

DC Coils, for AKV/AKVA valves

Ascending Order12 Item(s)
select
select
select
select
select
select
select
>018F6251
BF230AS-10,0 W Cable 1,00 m IP67 Multi pack
>018F6275
BF012DS12,00 V 18,0 W Cable 0,50 m IP67 Multi pack
>018F6276
BF024DS24,00 V 18,0 W Cable 0,50 m IP67 Multi pack
>018F6278
BF230DS230,00 V 18,0 W Cable 4,00 m IP67 Multi pack
>018F6279
BF230DS230,00 V 18,0 W Cable 8,00 m IP67 Multi pack
>018F6288
BF230DS230,00 V 18,0 W Cable 2,50 m IP67 Multi pack
>018F6292
BF012DS12,00 V 18,0 W Cable 1,50 m IP67 Multi pack
>018F6780
BE100DS100,00 V 18,0 W Connection Box -IP67 Multi pack
>018F6781
BE230DS230,00 V 18,0 W Connection Box -IP67 Multi pack
>018F6851
BG220DS220,00 V 20,0 W Connection Box -IP67 Multi pack
>018F6991
BE230DS230,00 V 18,0 W DIN Spade -IP00 Multi pack
>018F8781
BE230DS230,00 V 18,0 W Connection Box -IP67 Industrial pack