Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKVA 20

Ascending Order5 Item(s)
select
select
select
select
select
select
select
>042H2101
AKVA 20-1Weld Connection -1 1/4 in Weld Connection -1 1/4 in 500,0 kW 1,00 20-1 8,00
>042H2102
AKVA 20-2Weld Connection -1 1/4 in Weld Connection -1 1/4 in 800,0 kW 1,60 20-2 8,00
>042H2103
AKVA 20-3Weld Connection -1 1/4 in Weld Connection -1 1/4 in 1.250,0 kW 2,50 20-3 8,00
>042H2104
AKVA 20-4Weld Connection -1 1/2 in Weld Connection -1 1/2 in 2.000,0 kW 4,00 20-4 14,00
>042H2105
AKVA 20-5Weld Connection -2 in Weld Connection -2 in 3.150,0 kW 6,30 20-5 14,00