| 11 Item(s) | | | | | | | | | | | | |
| | AKV 20-1 | Solder, ODF | - | 1 3/8 in | Solder, ODF | - | 1 3/8 in | 100,00 kW | 1,000 m3/h | - | 8,00 mm | |
| | AKV 20-1 | Weld connection | - | 1 1/4 in | Weld connection | - | 1 1/4 in | 100,00 kW | 1,000 m3/h | - | 8,00 mm | |
| | AKV 20-2 | Solder, ODF | - | 1 3/8 in | Solder, ODF | - | 1 3/8 in | 160,00 kW | 1,600 m3/h | - | 8,00 mm | |
| | AKV 20-2 | Weld connection | - | 1 1/4 in | Weld connection | - | 1 1/4 in | 160,00 kW | 1,600 m3/h | - | 8,00 mm | |
| | AKV 20-3 | Solder, ODF | - | 1 5/8 in | Solder, ODF | - | 1 5/8 in | 250,00 kW | 2,500 m3/h | - | 8,00 mm | |
| | AKV 20-3 | Solder, ODF | 42,00mm | - | Solder, ODF | 42,00mm | - | 250,00 kW | 2,500 m3/h | - | 8,00 mm | |
| | AKV 20-3 | Weld connection | - | 1 1/4 in | Weld connection | - | 1 1/4 in | 250,00 kW | 2,500 m3/h | - | 8,00 mm | |
| | AKV 20-4 | Solder, ODF | - | 2 1/8 in | Solder, ODF | - | 2 1/8 in | 400,00 kW | 4,000 m3/h | - | 14,00 mm | |
| | AKV 20-4 | Weld connection | - | 1 1/2 in | Weld connection | - | 1 1/2 in | 400,00 kW | 4,000 m3/h | - | 14,00 mm | |
| | AKV 20-5 | Solder, ODF | - | 2 1/8 in | Solder, ODF | - | 2 1/8 in | 630,00 kW | 6,300 m3/h | - | 14,00 mm | |
| | AKV 20-5 | Weld connection | - | 2 in | Weld connection | - | 2 in | 630,00 kW | 6,300 m3/h | - | 14,00 mm | |