| 8 Item(s) | | | | | | | |
| | M2+ | EXPANSION UNIT , EXPANSION UNIT/ 16 THERMISTOR | 230 V | 50/60 Hz | 5W | Multi pack | |
| | M2+ | EXPANSION UNIT , EXPANSION UNIT/ 16 PT1000 | 230 V | 50/60 Hz | 5W | Multi pack | |
| | M2 | MONITORING/ ALARM , 8 PT1000/ DUAL/ 2MB | 115 V | 50/60 Hz | 5W | Multi pack | |
| | M2 | MONITORING/ ALARM , 16 PT1000/ DUAL/ 6MB | 230 V | 50/60 Hz | 5W | Multi pack | |
| | M2 | MONITORING/ ALARM , 16 THERMISTOR/ DUAL/ 6MB | 230 V | 50/60 Hz | 5W | Multi pack | |
| | M2 | MONITORING/ ALARM , 16 THERMISTOR/ DUAL/ 2MB | 230 V | 50/60 Hz | 5W | Multi pack | |
| | M2 | MONITORING/ ALARM , 8 PT1000/ DUAL/ 2MB | 230 V | 50/60 Hz | 5W | Multi pack | |
| | M2 | MONITORING/ ALARM , 16 PT1000/ DUAL/ 6MB | 230 V | 50/60 Hz | 5W | Pallet pack | |