| 11 Item(s) | | | | | |
| | Accessory | EKA 172 | RTC Module EKC 300/400/500 | - | |
| | Accessory | EKA 172 | Real Time Clock f. EKC 201 | - | |
| | Accessory | EKA 175 | LON RS485 f. EKC 3XX | - | |
| | Accessory | EKA 174 | LON RS485 f. EKC 3XX, Insul. | - | |
| | Accessory | EKA 177 | IP Plug-In Module | - | |
| | Accessory | EKA 179A | LON Module f. EKC 202/204 | - | |
| | Accessory | EKA 178B | Datacommunication Module | FOR EKC 300/500 | |
| | Accessory | EKA 175 | LON RS485 | For EKC 3XX, AK-CC 450/550 | |
| | Accessory | EKA 176 | Datacommunication Module | Danbuss | |
| | Accessory | EKA 176A | Datacomm. Module, Danbuss | Used for AK-PI 200 | |
| | Accessory | EKA 175 | LON RS485 | For EKC 3XX, AK-CC 450/550 | |