Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKD 102, Variable Speed Drives, 380-480V, for 0-10V control signal

Ascending Order401 Item(s)
select
select
select
select
select
select
select
>131F0107
AKD 10230 kW IP21 Type 1 (w. back plate) RFI Class A2 Safe Stop No Option Coated PCB No Mains Option
>131F0272
AKD 10237 kW IP55 Type 12 RFI Class A1/B rcl No brake chopper No Option Not Coated PCB Mains Disconnect
>131F5592
AKD 1021.1 kW IP20 Chassis RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5594
AKD 1022.2 kW IP20 Chassis RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5595
AKD 1023.0 kW IP20 Chassis RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5596
AKD 1024.0 kW IP20 Chassis RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5597
AKD 1025.5 kW IP20 Chassis RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5598
AKD 1027.5 kW IP20 Chassis RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5600
AKD 10215 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5601
AKD 10218.5 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5602
AKD 10222 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5603
AKD 10230 kW IP21 Type 1 (w. back plate) RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5606
AKD 1021.5 kW IP55 Type 12 (w. back plate) RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5608
AKD 1023.0 kW IP55 Type 12 (w. back plate) RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
>131F5609
AKD 1024.0 kW IP55 Type 12 (w. back plate) RFI Class A2 No brake chopper No Option Coated PCB No Mains Option
12345678910...>>