Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RGE, Variable Speed Control

Ascending Order15 Item(s)
select
select
select
select
select
select
select
select
select
>061H3003
RGE-Z3R4-7DSR134a / R22 / R404A / R407C 0.2-5 A 200-240 3 5 A 116-406 psig 4 bar 16 bar
>061H3005
RGE-Z1N4-7DSR134a / R22 / R404A / R407C 0.2-4 A 200-240 1 4 A 116-406 psig 4 bar 19 bar
>061H3006
RGE-X3R4-7DSR134a / R22 / R404A / R407C 0.2-5 A 380-415 3 5 A 116-406 psig 4 bar 16 bar
>061H3008
RGE-Z1P4-7DSR134a / R22 / R404A / R407C 0.2-6 A 200-240 1 6 A 116-406 psig 4 bar 19 bar
>061H3009
RGE-Z1Q4-7DSR134a / R22 / R404A / R407C 0.2-8 A 200-240 1 8 A 116-406 psig 4 bar 19 bar
>061H3013
RGE-Z1N4-5HR134a / R22 / R404A / R407C 0.2-2 A 200-240 1 2 A 116-406 psig 4 bar 19 bar
>061H3021
RGE-Z1N6-7DSR410A 0.2-4 A 200-240 1 4 A 232-566 psig 8 bar 32 bar
>061H3022
RGE-Z1P6-7DSR410A 0.2-6 A 200-240 1 6 A 232-566 psig 8 bar 32 bar
>061H3023
RGE-Z1Q6-7DSR410A 0.2-8 A 200-240 1 8 A 232-566 psig 8 bar 32 bar
>061H3027
RGE-Z3R6-7DSR410A 0.2-5 A 200-240 3 5 A 232-566 psig 8 bar 32 bar
>061H3028
RGE-X3R6-7DSR410A 0.2-5 A 380-415 3 5 A 232-566 psig 8 bar 32 bar
>061H3045
RGE-Z1L4-7DSR407C / R404A / R22 / R134a 0.2-3 A 200-240 1 2 A 116-406 psig 6 bar 19 bar
>061H3048
RGE-Z1L6-7DSR410A 0.2-3 A 200-240 1 2 A 232-566 psig 9 bar 32 bar
>061H3050
RGE-Z3T4-7DSR407C / R404A / R22 / R134a 0.2-7 A 200-240 3 7 A 116-406 psig 4 bar 16 bar
>061H3051
RGE-Z3T6-7DSR410A 0.2-7 A 200-240 3 7 A 232-566 psig 8 bar 32 bar