Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MCX 15B

MCX15B has a max. of 10 analogue inputs and 18 digital inputs, a max. of 6 analogue outputs and 15 digital outputs.
Ascending Order19 Item(s)
select
select
select
select
>080G0036
MCX24 V24,00 V10 pc6 pc18 pc15 pcCANBUS, MODBUS, RS485LCD
>080G0037
MCX110 V, 230 V-10 pc6 pc18 pc15 pcCANBUS, MODBUS, RS485LCD
>080G0042
MCX24 V24,00 V10 pc6 pc18 pc15 pcCANBUS, MODBUS, RS485-
>080G0043
MCX110 V, 230 V-10 pc6 pc18 pc15 pcCANBUS, MODBUS, RS485-
>080G0053
MCX24 V24,00 V10 pc6 pc18 pc15 pc2xRS485, CANBUS, MODBUSLCD
>080G0055
MCX24 V24,00 V10 pc6 pc18 pc15 pc2xRS485, CANBUS, MODBUS-
>080G0056
MCX110 V, 230 V-10 pc6 pc18 pc15 pc2xRS485, CANBUS, MODBUS-
>080G0088
MCX24 V24,00 V10 pc6 pc18 pc15 pcCANBUSLCD
>080G0090
MCX24 V24,00 V10 pc6 pc18 pc15 pcCANBUS-
>080G0091
MCX110 V, 230 V-10 pc6 pc18 pc15 pcCANBUS-
>080G0125
MCX110 V, 230 V-10 pc6 pc18 pc15 pcCANBUSLCD
>080G0126
MCX24 V24,00 V10 pc6 pc18 pc15 pcCANBUS, MODBUS, RS485LCD
>080G0127
MCX110 V, 230 V-10 pc6 pc18 pc15 pcCANBUS, MODBUS, RS485LCD
>080G0128
MCX24 V24,00 V10 pc6 pc18 pc15 pc2xRS485, CANBUS, MODBUSLCD
>080G0130
MCX24 V24,00 V10 pc6 pc18 pc15 pcCANBUS-
12