| 6 Item(s) | | | | | | | | | | | | |
| | AK-CC 550 | Case Controller | AKV, Standard | Capacity control | - | EKA , EKA 163A , EKA 163B , EKA 164A | Yes | MODBUS, RS485, ETHER | 1 | - | - | |
| | AK-CC 550 | Case Controller | AKV, Standard | Refrigeration control | - | EKA , EKA 163A , EKA 163B , EKA 164A | Yes | MODBUS, RS485, ETHER | 1 | - | - | |
| | AK-CC 550A | Case Controller | AKV, Standard | Refrigeration control | PE-S2 Inject contr. | EKA , EKA 163A , EKA 163B , EKA 164A | Yes | MODBUS, RS485, ETHER | 1 | - | - | |
| | AK-CC 550 | Case Controller | AKV, Standard | - | - | - | Yes | MODBUS, RS485, ETHER | - | - | - | |
| | AK-CC 550 | Case Controller | AKV, Standard | Refrigeration control | Without terminals | EKA 163B , EKA 164B | Yes | MODBUS, RS485, ETHER | 1 | - | - | |
| | Accessory | - | - | - | For one I-pack, 12 pcs | - | - | - | - | - | - | |