| 5 Item(s) | | | | | | | | | | | |
| | AK-XM 205A | Extension Module | Analog Inputs, Digital Outputs | Additional In- and Outputs | - | No | AK2 LOCAL BUS | Euro blocks, Termi.resist. | - | 8 | |
| | AK-XM 204A | Extension Module | Digital Outputs | Additional In- and Outputs | - | No | AK2 LOCAL BUS | Euro blocks | - | 8 | |
| | AK-XM 205B | Extension Module | Analog Inputs, Digital Outputs | Additional In- and Outputs | w. Override board | No | AK2 LOCAL BUS | Euro blocks, Termi.resist. | - | 8 | |
| | AK-XM 204B | Extension Module | Digital Outputs | Additional In- and Outputs | w. Override board | No | AK2 LOCAL BUS | Euro blocks | - | 8 | |
| | AK-XM 208B | Extension Module | Valve Outputs (4x) | Stepper motor valve | - | No | - | - | - | - | |