| 17 Item(s) | | | | |
| | Accessory | 6m Cable for EKA Displays | Used for EKA 161 - 166 | |
| | Accessory | 3m Cable for EKA Displays | Used for EKA 161 - 166 | |
| | Accessory | 2m Cable for EKA Displays | Used for EKA 161 - 166 | |
| | Accessory | 2m Cable for EKA Displays | Used for EKA 161 - 166 | |
| | Accessory | 6m Cable for EKA Displays | Used for EKA 161 - 166 | |
| | Accessory | 9m Cable for EKA Displays | Used for EKA 161 - 166 | |
| | Accessory | Universal Display | - | |
| | Accessory | Universal Setting Display | - | |
| | Accessory | Display/Setting Unit(EKC531D1) | - | |
| | Accessory | Remote Display | - | |
| | Accessory | Remote Setting Display | - | |
| | Accessory | Display/Setting Unit | Used for AK-PC 710 | |
| | Accessory | Mounting kit for EKA display | - | |
| | Accessory | Display green | - | |
| | Accessory | Remote Display | - | |