| 12 Item(s) | | | | | | | | | | |
| | XSK | -0.5 - 7 bar | 38.5 bar | Molex | Female flare with depressure pin | 1/4 in SAE | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | -0.5 - 10 bar | 38.5 bar | Molex | Female flare with depressure pin | 1/4 in SAE | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | 0 - 20 bar | 38.5 bar | Molex | Female flare with depressure pin | 1/4 in SAE | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | 0 - 30 bar | 38.5 bar | Molex | Female flare with depressure pin | 1/4 in SAE | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | 0 - 35 bar | 38.5 bar | Molex | Female flare with depressure pin | 1/4 in SAE | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | 0 - 50 bar | 38.5 bar | Molex | Female flare with depressure pin | 1/4 in SAE | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | -0.5 - 7 bar | 38.5 bar | Molex | Male flare | 1/4 in (7/16-20 UNF) | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | -0.5 - 10 bar | 38.5 bar | Molex | Male flare | 1/4 in (7/16-20 UNF) | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | 0 - 20 bar | 38.5 bar | Molex | Male flare | 1/4 in (7/16-20 UNF) | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | 0 - 30 bar | 38.5 bar | Molex | Male flare | 1/4 in (7/16-20 UNF) | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | 0 - 35 bar | 38.5 bar | Molex | Male flare | 1/4 in (7/16-20 UNF) | IP66 | 10.5 - 28 V d.c. | - | |
| | XSK | 0 - 50 bar | 38.5 bar | Molex | Male flare | 1/4 in (7/16-20 UNF) | IP66 | 10.5 - 28 V d.c. | - | |