Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

NSK, ratiometric Pressure Sensor

Ascending Order18 Item(s)
select
select
select
select
select
>061H5094
NSK0 - 10 bar 38.5 bar Molex Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5096
NSK0 - 30 bar 38.5 bar Molex Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5097
NSK0 - 35 bar 38.5 bar Molex Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5098
NSK0 - 50 bar 55 bar Molex Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5141
NSK-1 - 7 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5142
NSK0 - 10 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5143
NSK0 - 15 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5144
NSK0 - 20 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5145
NSK0 - 30 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5146
NSK0 - 35 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5147
NSK0 - 50 bar 55 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
>061H5170
NSK-1 - 7 bar 38.5 bar Packard Male flare 1/4 in (7/16-20 UNF) 0.5 - 4.5V 5 V d.c.
>061H5171
NSK0 - 10 bar 38.5 bar Packard Male flare 1/4 in (7/16-20 UNF) 0.5 - 4.5V 5 V d.c.
>061H5172
NSK0 - 15 bar 38.5 bar Packard Male flare 1/4 in (7/16-20 UNF) 0.5 - 4.5V 5 V d.c.
>061H5173
NSK0 - 20 bar 38.5 bar Packard Male flare 1/4 in (7/16-20 UNF) 0.5 - 4.5V 5 V d.c.
12