Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS 4100/AKS 4100U, Electronic Level Transmitter

Ascending Order30 Item(s)
select
select
select
select
select
select
select
>084H4500
AKS 4100R134a , R22 , R404A , R717 -60 - 100 °C -40 - 80 °C G 1 5.000 mm -IP67 -
>084H4501
AKS 4100R134a , R22 , R404A , R717 -60 - 100 °C -40 - 80 °C G 1 5.000 mm -IP67 HMI
>084H4503
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 500 mm -IP67 -
>084H4504
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 800 mm -IP67 -
>084H4505
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -20 - 60 °C G 1 1.000 mm -IP67 -
>084H4506
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 1.200 mm -IP67 -
>084H4507
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 1.500 mm -IP67 -
>084H4508
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 1.700 mm -IP67 -
>084H4509
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 2.200 mm -IP67 -
>084H4510
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 500 mm -IP67 -
>084H4511
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 800 mm -IP67 -
>084H4512
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -20 - 60 °C G 1 1.000 mm -IP67 -
>084H4513
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 1.200 mm -IP67 -
>084H4514
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 1.500 mm -IP67 -
>084H4515
AKS 4100R134a , R22 , R404A , R717 , R744 -60 - 100 °C -40 - 80 °C G 1 1.700 mm -IP67 -
12