Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AKS 41, electronic level transmitter

AKS 41 is a liquid level transmitter used to measure the liquid level in refrigerant vessels. Application: Together with controller type EKC 347. Used for refrigerants: R717, R22, R404A, R134a.
Ascending Order45 Item(s)
select
select
select
select
select
select
select
select
>084H4053
AKS 41R134a , R22 , R404A , R717 , R744 -60 - 100 °C G 1 ISO 228-1 207 mm 280 mm Without bargraph v.4.0
>084H4055
AKS 41R134a , R22 , R404A , R717 , R744 -60 - 100 °C G 1 ISO 228-1 427 mm 500 mm Without bargraph v.4.0
>084H4058
AKS 41R134a , R22 , R404A , R717 , R744 -60 - 100 °C G 1 ISO 228-1 727 mm 800 mm Without bargraph v.4.0
>084H4062
AKS 41R134a , R22 , R404A , R717 , R744 -60 - 100 °C G 1 ISO 228-1 1.127 mm 1.200 mm Without bargraph v.4.0
>084H4065
AKS 41R134a , R22 , R404A , R717 , R744 -60 - 100 °C G 1 ISO 228-1 1.427 mm 1.500 mm Without bargraph v.4.0
>084H4067
AKS 41R134a , R22 , R404A , R717 , R744 -60 - 100 °C G 1 ISO 228-1 1.627 mm 1.700 mm Without bargraph v.4.0
>084H4072
AKS 41R134a , R22 , R404A , R717 , R744 -60 - 100 °C G 1 ISO 228-1 2.127 mm 2.200 mm Without bargraph v.4.0
>084H4080
AKS 41R134a , R22 , R404A , R717 , R744 -60 - 100 °C G 1 ISO 228-1 2.927 mm 3.000 mm Without bargraph v.4.0
>084H4100
AKS 41UR134a , R22 , R404A , R717 , R744 -60 - 100 °C NPT 3/4 ANSI/ASME B1.20.1 79 mm 152 mm Without bargraph
>084H4102
AKS 41UR134a , R22 , R404A , R717 , R744 -60 - 100 °C NPT 3/4 ANSI/ASME B1.20.1 130 mm 203 mm Without bargraph
>084H4103
AKS 41UR134a , R22 , R404A , R717 , R744 -60 - 100 °C NPT 3/4 ANSI/ASME B1.20.1 130 mm 203 mm With bargraph
>084H4104
AKS 41UR134a , R22 , R404A , R717 , R744 -60 - 100 °C NPT 3/4 ANSI/ASME B1.20.1 232 mm 305 mm Without bargraph
>084H4105
AKS 41UR134a , R22 , R404A , R717 , R744 -60 - 100 °C NPT 3/4 ANSI/ASME B1.20.1 232 mm 305 mm With bargraph
>084H4106
AKS 41UR134a , R22 , R404A , R717 , R744 -60 - 100 °C NPT 3/4 ANSI/ASME B1.20.1 316 mm 389 mm Without bargraph
>084H4107
AKS 41UR134a , R22 , R404A , R717 , R744 -60 - 100 °C NPT 3/4 ANSI/ASME B1.20.1 316 mm 389 mm With bargraph
123